Han D/E HOOD COVER STANDARD
Article No.: 09 30 016 5401
Image is for illustration purposes only. Please refer to product description.
Han D/E HOOD COVER STANDARD
Article No.: 09 30 016 5401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® B |
Type of accessory | Dust protection cover |
Description of the accessory | for hoods |
With board locks |
Size | 16 B |
---|
Material (accessories) | Thermoplastic |
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
Net weight | 20 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140046436 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next