Han Compact Top Entry Hood M25 HC
Article No.: 19 12 008 0426
Image is for illustration purposes only. Please refer to product description.
Han Compact Top Entry Hood M25 HC
Article No.: 19 12 008 0426
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Compact® |
Type of hood/housing | Hood |
Description of hood/housing | for standard cable gland |
With separate PE terminating point | |
for all inserts of size Han-Compact® |
Size | Han-Compact® |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Single locking lever |
Field of application | Hoods/housings for industrial applications |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 12 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
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
Naphthalene |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 300 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140124110 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next