Han Brid-RJ45-Male insulation body
Article No.: 09 12 003 3031
Image is for illustration purposes only. Please refer to product description.
Han Brid-RJ45-Male insulation body
Article No.: 09 12 003 3031
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Brid® |
Identification | Han-Brid® RJ45 C |
Specification | hybrid network connector |
Gender | Male |
---|---|
Size | 3 A |
Number of contacts | 2 |
further contacts | + RJ45 |
Details | With HIROSE RJ45 |
Conductor cross-section | 0.18 ... 0.2 mm² Stranded |
---|---|
Conductor cross-section [AWG] | AWG 25/7 ... AWG 24/7 Stranded |
Wire outer diameter | 0.9 ... 1 mm |
Rated current | 10 A |
Rated voltage | 24 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Cable diameter | 6.6 mm |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
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
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 1e38d35d-d1be-4585-8e03-95faccd739bf |
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
Specifications | IEC 61984 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 15.8 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140016910 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next