Han B Hood Side Entry HC 4 Pegs M25

Article No.: 19 30 010 0526


Configurable
ConfigurableHood

Han B Hood Side Entry HC 4 Pegs M25

Article No.: 19 30 010 0526

to see prices and availability.

0

Properties Overview

Hood Size: 10 B High construction Double locking lever Side entry 1x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Hood
Type High construction
Size 10 B
Version Side entry
Number of cable entries 1
Cable entry 1x M25
Locking type Double locking lever
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
IP67
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
DNV GL
Packaging size 1
Net weight 155 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140125438
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next