Han A HOUSING COVER SPECIAL
Article No.: 09 20 003 5425
Image is for illustration purposes only. Please refer to product description.
Han A HOUSING COVER SPECIAL
Article No.: 09 20 003 5425
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han A® |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Metal | |
With fixing cord | |
With seal |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Details | for mounted female insert or for mounted Han-Brid® insert |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP44 |
IP65 / IP67 with seal screw 09 20 000 9918 | |
Type rating acc. to UL 50 / UL 50E | 12 |
Material (seal) | NBR |
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
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Approvals | DNV GL |
---|
Packaging size | 10 |
---|---|
Net weight | 10 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140038936 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next