Han A/D HOOD SIDE ENTRY M25
Article No.: 19 20 010 0546
Image is for illustration purposes only. Please refer to product description.
Han A/D HOOD SIDE ENTRY M25
Article No.: 19 20 010 0546
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han A® |
Type of hood/housing | Hood |
Type | High construction |
Size | 10 A |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Single locking lever |
Field of application | Standard Hoods/housings for industrial applications |
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
California Proposition 65 substances | Naphthalene |
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
Net weight | 35 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140124691 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next