Han A ADAPTER
Article No.: 09 20 000 9933
Image is for illustration purposes only. Please refer to product description.
Han A ADAPTER
Article No.: 09 20 000 9933
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Adapter |
Adapter for | Han A® |
Pack contents | 2 adapters |
---|---|
4 fixing screws |
Material (accessories) | Polycarbonate (PC) |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
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
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 10 |
---|---|
Net weight | 6.75 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140038240 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next