Han 8/0-AGG-metal
Article No.: 09 12 008 0301
Image is for illustration purposes only. Please refer to product description.
Han 8/0-AGG-metal
Article No.: 09 12 008 0301
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Compact® |
Type of hood/housing | Bulkhead mounted housing |
Size | Han-Compact® |
---|---|
Locking type | Single locking lever |
Field of application | Hoods/housings for industrial applications |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 12 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Chromated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material (locking) | Stainless steel |
RoHS | not compliant |
ELV status | not compliant |
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
Naphthalene |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 10 |
---|---|
Net weight | 59.5 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140017542 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next