Han 6 B HOOD TOP ENTRY LC M20
Article No.: 19 30 006 1440
Image is for illustration purposes only. Please refer to product description.
Han 6 B HOOD TOP ENTRY LC M20
Article No.: 19 30 006 1440
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
Type | Low construction |
Size | 6 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M20 |
Locking type | Single locking lever |
Field of application | Standard hoods/housings for industrial connectors |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
IP67 | |
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
Net weight | 98 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140125179 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next