Han 4HC-frame enlarged 250-female
Article No.: 09 11 000 9928
Image is for illustration purposes only. Please refer to product description.
Han 4HC-frame enlarged 250-female
Article No.: 09 11 000 9928
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR enlarged |
Type of accessory | Frame |
Description of the accessory | for female inserts |
4x Han® HC Modular 250 |
Size | 24 HPR enlarged |
---|---|
Pack contents | 4x cheese-head screw M6 x 20 |
4x cheese-head screw M6 x 25 | |
4x washer SK S6 |
Tightening torque | 10 Nm Fixing screws M6 |
---|
Material (accessories) | Stainless steel |
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
Net weight | 138 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140015661 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next