Han 4 HC FRAME HOOD PART
Article No.: 09 11 000 9954
Image is for illustration purposes only. Please refer to product description.
Han 4 HC FRAME HOOD PART
Article No.: 09 11 000 9954
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® M |
Type of accessory | Frame |
Description of the accessory | for male inserts |
for female inserts | |
4x HC 350 contacts + 2x Han® Q 5/0 in a hood |
Size | 48 B |
---|
Tightening torque | 0.5 Nm Fixing screws M3 |
---|---|
0.25 Nm Fixing screws Han® Q 5/0 | |
1.5 Nm Cross-tying screws |
Material (accessories) | Metal |
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
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 77.1 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140015739 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next