Han 3M-gw-M20 (+geklebte Dichtung)

Article No.: 19 37 003 1643


Configurable
ConfigurableHood

Han 3M-gw-M20 (+geklebte Dichtung)

Article No.: 19 37 003 1643

to see prices and availability.

0

Properties Overview

Hood for Han-Brid®, With glued seal Size: 3 A Single locking lever Side entry 1x M20 Material (hood/housing): Zinc die-cast Powder-coated RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han® M
Type of hood/housing Hood
Description of hood/housing for Han-Brid®
With glued seal
Size 3 A
Version Side entry
Number of cable entries 1
Cable entry 1x M20
Locking type Single locking lever
Field of application Hoods/housings for rough environments
Pack contents With seal screw
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
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
DNV GL
Packaging size 10
Net weight 70 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140128408
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next