Han 3HPR angled hous. long version M25

Article No.: 19 40 003 0951


Configurable
ConfigurableSurface mounted housing

Han 3HPR angled hous. long version M25

Article No.: 19 40 003 0951

to see prices and availability.

0

Properties Overview

Surface mounted housing Long version, Bottom closed, Feed through hole for fixing screws Size: 3 A Screw locking Top entry 1x M25 Material (hood/housing): Zinc die-cast Black chrome coating RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR
Type of hood/housing Surface mounted housing
Description of hood/housing Long version
Bottom closed
Feed through hole for fixing screws
Size 3 A
Version Top entry
Number of cable entries 1
Cable entry 1x M25
Locking type Screw locking
Field of application Hoods/housings for harsh outdoor environments
Details By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing.
By using the angled housings with through holes in the mounting flanges, it has to be ensured by the customer that the fixing screws appropriately sealed from the inside of the housing.
Pack contents With seal screw
Tightening torque (screw locking) ‌ 2 Nm
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP66
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Black chrome coating
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
RoHS not compliant
ELV status not compliant
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
Net weight 195 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140129337
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next