Han 3HPR Cover toggle W black chrome
Article No.: 09 40 003 5402
Image is for illustration purposes only. Please refer to product description.
Han 3HPR Cover toggle W black chrome
Article No.: 09 40 003 5402
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
With fixing cord |
Size | 3 A |
---|---|
Locking type | Toggle locking |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Black chrome coating |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
RoHS | not compliant |
ELV status | not compliant |
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
Nickel |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 49 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140057135 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next