Han 3 Mod-M-s 40A 10qmm
Article No.: 09 14 003 2602
Image is for illustration purposes only. Please refer to product description.
Han 3 Mod-M-s 40A 10qmm
Article No.: 09 14 003 2602
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® C module |
Size of the module | Single module |
Termination method | Axial screw termination |
---|---|
Gender | Male |
Number of contacts | 3 |
Conductor cross-section | 6 ... 10 mm² |
---|---|
Rated current | 40 A |
Rated voltage | 690 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated current acc. to UL | 40 A |
Rated voltage acc. to UL | 600 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 8 mm @ 6 mm² |
11 mm @ 10 mm² | |
Tightening torque | 2 Nm @ 6 mm² |
2 Nm @ 10 mm² | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
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
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 30 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140020009 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Previous
Next