Han 1Mod-M RJ45 module for patchcable
Article No.: 09 14 001 4621
Image is for illustration purposes only. Please refer to product description.
Han 1Mod-M RJ45 module for patchcable
Article No.: 09 14 001 4621
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Please do not use this product for new DesignIns anymore.
You can use the successor.
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® RJ45 module |
Size of the module | Single module |
Description of the module | Single module |
for patch cable |
Gender | Male |
---|---|
Details | Please order patch cable separately. |
Insulation resistance | >1010 Ω |
---|---|
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
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
California Proposition 65 substances | Not contained |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 7.24 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140019423 |
ETIM | EC002312 |
eCl@ss | 27440207 Adapter for industrial connectors (module/contact insert) |
Previous
Next