Han 1A-sealing plug
Article No.: 09 10 000 9909
Image is for illustration purposes only. Please refer to product description.
Han 1A-sealing plug
Article No.: 09 10 000 9909
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® 1A |
Type of accessory | Dummy plugs |
Description of the accessory | for single wire seal for a partial assembly |
Pack contents | 20 pieces per frame |
---|
Material (accessories) | Polycarbonate (PC) |
---|---|
Colour (accessories) | Black |
Material flammability class acc. to UL 94 | V-0 |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
UL / CSA | |
---|---|
Please contact your local HARTING subsidiary for further information. |
Packaging size | 1 |
---|---|
Net weight | 1 g |
Country of origin | Taiwan |
European customs tariff number | 84849000 |
GTIN | 5713140191464 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next