Han 1A-coding clip yellow
Article No.: 09 10 000 9904
Image is for illustration purposes only. Please refer to product description.
Han 1A-coding clip yellow
Article No.: 09 10 000 9904
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® 1A |
Type of accessory | Coding element |
Pack contents | 10 pieces per frame |
---|
Material (accessories) | Polyamide (PA) |
---|---|
Colour (accessories) | Yellow |
Material flammability class acc. to UL 94 | HB |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
UL / CSA | |
---|---|
Please contact your local HARTING subsidiary for further information. |
Packaging size | 1 |
---|---|
Net weight | 2 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140193598 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next