Han 1 Mod-AK
Article No.: 09 14 001 5401
Image is for illustration purposes only. Please refer to product description.
Han 1 Mod-AK
Article No.: 09 14 001 5401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Modular® Compact |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
Thermoplastic |
Size | Modular Compact |
---|---|
Locking type | Single locking lever |
Details | Rated voltage ≤630 V |
Rated impulse voltage ≤6 kV | |
Pollution degree 3 | |
For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING. |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 locked condition |
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
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 61984 |
---|
Packaging size | 10 |
---|---|
Net weight | 12.857 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140019515 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next