Han 1 HC frame for 350 A
Article No.: 09 11 000 9951
Image is for illustration purposes only. Please refer to product description.
Han 1 HC frame for 350 A
Article No.: 09 11 000 9951
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Frame |
Description of the accessory | for male inserts |
for female inserts | |
1x Han® HC Modular 350 |
Size | 6 B |
---|
Tightening torque | 0.5 Nm Fixing screws M3 |
---|
Material (accessories) | Metal |
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
Net weight | 4 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140015715 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next