HAR-BUS PIN SHROUD FOR WRAP P.
Article No.: 02 44 000 0001
Image is for illustration purposes only. Please refer to product description.
HAR-BUS PIN SHROUD FOR WRAP P.
Article No.: 02 44 000 0001
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-bus® 64 |
Type of accessory | Pin shroud |
Isolation group | IIIa (175 ≤ CTI < 400) |
---|---|
PCB thickness | 3.4 mm ±0.3 |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
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
Railway classification | F1/I2 acc. to NFF 16-101/102 |
---|
Packaging size | 100 |
---|---|
Net weight | 6.54 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140000513 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next