FOC FEMALE CONTACT CERAMIC
Article No.: 20 10 125 4222
Image is for illustration purposes only. Please refer to product description.
FOC FEMALE CONTACT CERAMIC
Article No.: 20 10 125 4222
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41626 |
har-modular® | |
Type of contact | FO contact |
Description of the contact | for multimode |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
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
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 7 g |
Country of origin | Germany |
European customs tariff number | 85367000 |
GTIN | 5713140133563 |
5713140828773 | |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next