Data module (RJ45;SUB-D9;SUB-D25,f-m)
Article No.: 39 50 002 0117
Image is for illustration purposes only. Please refer to product description.
Data module (RJ45;SUB-D9;SUB-D25,f-m)
Article No.: 39 50 002 0117
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Data connectors |
Specification | With shielding plate |
USB female/female gender changer, size A according to specification 3.0 | |
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e | |
D-Sub 1 (9 poles) male/male gender changer |
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
Net weight | 115.833 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140155015 |
ETIM | EC002620 |
eCl@ss | 27182890 Elements for switching cabinet, housing, rack (unspecified) |
Previous
Next