DUMMY PLUG METAL PG16
Article No.: 09 00 000 5072
Image is for illustration purposes only. Please refer to product description.
DUMMY PLUG METAL PG16
Article No.: 09 00 000 5072
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Dummy plugs |
Description of the accessory | With O-ring |
Wrench size | 24 |
---|---|
Size | Pg 16 |
Material (accessories) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
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
ECHA SCIP number | 6fb545c1-f438-46c2-b07a-8552e7e5a3d7 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Packaging size | 10 |
---|---|
Net weight | 5.58 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140001572 |
ETIM | EC000032 |
eCl@ss | 27140805 Blind plug (explosion-proof, electrical) |
Previous
Next