DIN-Signal high current f, 2,8KV solder
Article No.: 09 03 000 6240
Image is for illustration purposes only. Please refer to product description.
DIN-Signal high current f, 2,8KV solder
Article No.: 09 03 000 6240
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41612 |
har-modular® | |
Type of contact | Solder contact |
Description of the contact | Straight |
Contacts for | DIN 41612 Type M |
DIN 41612 Type M invers | |
DIN 41612 Type MH 21+5 | |
DIN 41612 Bauform M 0+2 | |
har-modular® M module, female, straight |
Gender | Female contact for female connectors |
---|---|
Connection type | Motherboard to daughtercard |
Mezzanine | |
Extender card | |
PCB to cable | |
Manufacturing process | Turned contacts |
Rated voltage | 2,800 V |
---|---|
Rated voltage | 1,000 V when used in har-modular® cable connector (touch protection reason) |
Performance level | 1 |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
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
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | DIN 41626 |
---|
Packaging size | 100 |
---|---|
Net weight | 0.5 g |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140004122 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next