D-SUB MODULAR CODING PIN BUS
Article No.: 09 14 000 9919
Image is for illustration purposes only. Please refer to product description.
D-SUB MODULAR CODING PIN BUS
Article No.: 09 14 000 9919
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Guide element |
Gender | Female |
---|---|
Details | Order 2 pieces for one connector. |
Material (accessories) | Polycarbonate (PC) |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
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
Packaging size | 50 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 73181900 |
GTIN | 5713140018594 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next