CRIMPCONTACT BUS. IJZER
Article No.: 09 33 000 6272
Image is for illustration purposes only. Please refer to product description.
CRIMPCONTACT BUS. IJZER
Article No.: 09 33 000 6272
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Han E® |
Type of contact | Crimp contact |
Gender | Female |
---|---|
Contact identification | acc. to IEC 60584 type J |
Manufacturing process | Turned contacts |
Conductor cross-section | 0.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 20 |
Rated current | ≤ 16 A |
Contact resistance | ≤ 1 mΩ |
Stripping length | 7.5 mm |
Material (contacts) | Iron |
---|---|
Surface (contacts) | Gold plated |
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
California Proposition 65 substances | Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 25 |
---|---|
Net weight | 1.47 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140050129 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next