A20-Han CODEPIN/REPERAGE
Article No.: 09 30 000 9901
Image is for illustration purposes only. Please refer to product description.
A20-Han CODEPIN/REPERAGE
Article No.: 09 30 000 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Coding |
Description of the accessory | With coding pins |
Han® B |
Details | Please order 4 pieces for one connector. |
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
California Proposition 65 substances | Not contained |
Packaging size | 50 |
---|---|
Net weight | 0.04 g |
Country of origin | Germany |
European customs tariff number | 73181900 |
GTIN | 5713140043305 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Previous
Next