Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Details | A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2. | A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2. |
Connection type | PCB to cable | PCB to cable |
Number of contacts | 8 | 8 |
Pack contents | 250 pieces on reel | Sample |
Termination method | Push-in-spring-cage termination|Reflow soldering termination (SMT) | Push-in-spring-cage termination|Reflow soldering termination (SMT) |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Technical characteristics | ||
Insulation resistance | 109 Ω | 109 Ω |
Creepage distance | 1.6 mm | 1.6 mm |
Insertion force | ≤ 40 N | ≤ 40 N |
Withdrawal force | ≥ 8 N | ≥ 8 N |
Contact rows | 1 | 1 |
Pollution degree | 3 | 3 |
Contact spacing (termination side) | 2.54 mm | 2.54 mm |
Rated voltage | 160 V | 160 V |
Rated impulse voltage | 2.5 kV | 2.5 kV |
Clearance distance | 1.5 mm | 1.5 mm |
Rated current | 6 A | 6 A |
Vibration resistance | 5-150 Hz, 5 g, 0.35 mm, 2h/axis | 5-150 Hz, 5 g, 0.35 mm, 2h/axis |
Limiting temperature | -40 ... +125 °C | -40 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
Stripping length | 6 mm | 6 mm |
Conductor cross-section [AWG] | AWG 26 ... AWG 20 | AWG 26 ... AWG 20 |
Conductor cross-section | 0.14 ... 0.5 mm² Solid|0.2 ... 0.5 mm² Stranded|0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve | 0.14 ... 0.5 mm² Solid|0.2 ... 0.5 mm² Stranded|0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve |
Identification | ||
Category | Connectors | Connectors |
Features | Reconnection: 10 times (only with same or larger cross section) | Reconnection: 10 times (only with same or larger cross section) |
Element | PCB terminal block | PCB terminal block |
Specification | Vertical | Vertical |
Series | har-flexicon@ | har-flexicon@ |
Material properties | ||
Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
Colour (insert) | Black | Black |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Sn over Ni Mating side|Sn over Ni Termination side | Sn over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 1,900 g | 2.84 g |
GTIN | 5713140111165 | 5713140111172 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Vietnam | Vietnam |
Packaging size | 1 | 1 |