Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Version | Side entry | Side entry |
Shielding | Shielded | |
Locking type | Spring or slide locking | Spring or slide locking |
Size | D-Sub 1 | D-Sub 1 |
Cable entry | 2x | 2x |
Pack contents | Dummy plugs | Dummy plugs |
Cable fixing | Cable clamp | Cable clamp |
Separable | Yes | Yes |
2 parts | Yes | Yes |
Number of cable entries | 2 | 2 |
Technical characteristics | ||
Cable diameter | 3 ... 7 mm | 3 ... 7 mm |
Tightening torque | 0.3 Nm Cable clamp screw|0.25 Nm cover screw|0.4 Nm Locking screw | 0.3 Nm Cable clamp screw|0.15 Nm cover screw|0.3 Nm Locking screw |
Ambient temperature | -20 ... +90 °C | -20 ... +90 °C |
Identification | ||
Description of hood/housing | Cover can be screwed on | Cover can be screwed on |
Type of hood/housing | Shell housing | Shell housing |
Series of hoods/housings | D-Sub | D-Sub |
Category | Hoods/Housings | Hoods/Housings |
Material properties | ||
Width | 31 mm | 31 mm |
Length | 40 mm | 40 mm |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 | ecef7555-f643-4ceb-a337-fc54762297f1 |
Surface (hood/housing) | Metallised | |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material (hood/housing) | Thermoplastic | Thermoplastic |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Height | 15.4 mm | 15.4 mm |
Commercial data | ||
eCl@ss | 27440213 D-Sub hood | 27440213 D-Sub hood |
Net weight | 13.42 g | 14 g |
GTIN | 5713140089211 | 5713140089228 |
ETIM | EC001133 | EC001133 |
European customs tariff number | 85389099 | 85389099 |
Country of origin | China | China |
Packaging size | 1 | 1 |