SEK-19 SV HT MA LP ANG29 10P PL2
Artículo Nº: 09 19 510 6323
La imagen es meramente ilustrativa. Consulte la descripción del producto.
SEK-19 SV HT MA LP ANG29 10P PL2
Artículo Nº: 09 19 510 6323
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Connectors |
---|---|
Series | SEK Low-profile |
Element | Male connector |
Description of the contact | Angled |
Termination method | Reflow soldering termination (THR) |
---|---|
Connection type | PCB to cable |
Motherboard to daughtercard | |
Number of contacts | 10 |
Termination length | 2.9 mm |
Contact rows | 2 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Rated current | 1 A |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s) |
Insertion force | ≤ 20 N |
Withdrawal force | ≤ 20 N |
Performance level | 2 |
acc. to IEC 60603-13 | |
Mating cycles | ≥ 250 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | II (400 ≤ CTI < 600) |
Material (insert) | Thermoplastic resin (PCT) |
---|---|
Colour (insert) | Beige |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
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
Specifications | IEC 60603-13 |
---|---|
UL / CSA | |
Packaging size | 100 |
---|---|
Net weight | 2.8 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140036574 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Anterior
Siguiente