Solicitar muestra exprés gratuita


Producto no disponible actualmente

Por favor, elija una muestra alternativa que sea muy similar.
Version
Connection type
PCB to cable
PCB to cable
Locking type
With short levers
With short levers
Number of contacts
10
10
Termination length
2.9 mm
2.9 mm
Termination method
Wave soldering termination
Wave soldering termination
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F3/I3
F3/I3
Specifications
IEC 60603-13
IEC 60603-13
Technical characteristics
Performance level
3|acc. to IEC 60603-13
2|acc. to IEC 60603-13
Contact rows
2
2
Mating cycles
≥ 50
≥ 250
Contact spacing (termination side)
2.54 mm
2.54 mm
Test voltage Ur.m.s.
1 kV
1 kV
Rated current
‌ 1 A
‌ 1 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Insulation resistance
109 Ω
109 Ω
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Insertion force
≤ 30 N
≤ 20 N
Withdrawal force
≤ 30 N
≤ 20 N
Links
Assembly video
https://www.youtube.com/watch?v=niDV6lnGb1s&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj&index=6
https://www.youtube.com/watch?v=niDV6lnGb1s&list=PLMZc5h6W9KUzuBSvROg-yU9twleuBbUHj&index=6
Identification
Category
Connectors
Connectors
Element
Male connector
Male connector
Description of the contact
Angled
Angled
Series
SEK Standard
SEK Standard
Material properties
Material (insert)
Thermoplastic resin (PBT)
Thermoplastic resin (PBT)
Colour (insert)
Grey
Grey
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
4.56 g
4.5 g
GTIN
5713140027541
5713140027183
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
Packaging size
100
100