Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Version | 40° side entry | 40° side entry |
Strain relief | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. |
Locking type | Hexagonal screw with captive washer Thread M3 | Hexagonal screw with captive washer Thread 4-40 UNC |
Size | D-Sub 1 | D-Sub 1 |
Cable entry | 1x | 1x |
Separable | Yes | Yes |
ground connection | With internal grounding block | With internal grounding block |
2 parts | Yes | Yes |
Number of cable entries | 1 | 1 |
Technical characteristics | ||
Degree of protection acc. to IEC 60529 | IP30 | IP30 |
Tightening torque | 0.4 Nm ground connection|0.4 Nm cover screw|0.4 Nm Locking screw | 0.4 Nm ground connection|0.4 Nm cover screw|0.4 Nm Locking screw |
Ambient temperature | -20 ... +90 °C | -20 ... +90 °C |
Identification | ||
Description of hood/housing | With internal earth | With internal earth |
Type of hood/housing | Shell housing | Shell housing |
Series of hoods/housings | D-Sub InduCom | D-Sub InduCom |
Category | Hoods/Housings | Hoods/Housings |
Material properties | ||
Width | 31 mm | 31 mm |
Length | 34.7 mm | 34.7 mm |
China RoHS | e | e |
ELV status | compliant | compliant |
Material (screw) | Steel, nickel plated | Steel, nickel plated |
Material (hood/housing) | Zinc die-cast | Zinc die-cast |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Height | 14.8 mm | 14.8 mm |
Commercial data | ||
eCl@ss | 27440213 D-Sub hood | 27440213 D-Sub hood |
Net weight | 20 g | 38 g |
GTIN | 5713140157781 | 5713140157903 |
ETIM | EC001133 | EC001133 |
European customs tariff number | 85389099 | 85389099 |
Country of origin | China | China |
Packaging size | 1 | 1 |