InduCom 25p T&S-entry kn-screw M3
Artículo Nº: 61 03 001 3017
La imagen es meramente ilustrativa. Consulte la descripción del producto.
InduCom 25p T&S-entry kn-screw M3
Artículo Nº: 61 03 001 3017
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub InduCom |
Type of hood/housing | Shell housing |
Description of hood/housing | With internal earth |
Size | D-Sub 3 |
---|---|
Version | Top/side entry |
Number of cable entries | 3 |
Cable entry | 3x |
Strain relief | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. |
Locking type | Knurled screw Thread M3 |
ground connection | With internal grounding block |
2 parts | Yes |
Separable | Yes |
Details | Part number includes two dummy plugs |
Tightening torque | 0.4 Nm ground connection |
---|---|
0.4 Nm cover screw | |
0.4 Nm Locking screw | |
Ambient temperature | -20 ... +90 °C |
Degree of protection acc. to IEC 60529 | IP30 |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (screw) | Steel, nickel plated |
Length | 42.4 mm |
Width | 53 mm |
Height | 14.8 mm |
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
Net weight | 60 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140158054 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Anterior
Siguiente