HM-POWER MESSERLEISTE 4 POL. PHIR;AFS 2
Artículo Nº: 17 61 004 2801
La imagen es meramente ilustrativa. Consulte la descripción del producto.
HM-POWER MESSERLEISTE 4 POL. PHIR;AFS 2
Artículo Nº: 17 61 004 2801
para ver precios y disponibilidad.
Resumen de características
Detalles del producto
Category | Connectors |
---|---|
Series | har-bus® HM |
Identification | Power |
Element | Male connector |
Description of the contact | Angled |
Termination method | Reflow soldering termination (THR) |
---|---|
Connection type | Motherboard to daughtercard |
Number of contacts | 4 |
Contact configuration | L / M / S / M |
Leading contact on position | 4 |
Lagging contact on position | 2 |
Pack contents | Tube |
Contact rows | 1 |
---|---|
Contact spacing (termination side) | 3 mm |
Contact spacing (mating side) | 3 mm |
Rated current | 23 A |
Clearance distance | > 2.3 mm |
Creepage distance | > 2.3 mm |
Insulation resistance | >109 Ω |
Contact resistance | < 1 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 16 N |
Withdrawal force | ≥ 2 N |
Performance level | 2 |
Test voltage U<sub>r.m.s.</sub> | 1.5 kV |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
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
California Proposition 65 substances | Nickel |
Naphthalene |
Packaging size | 30 |
---|---|
Net weight | 5.25 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140122284 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Anterior
Siguiente