Solicitar muestra exprés gratuita


Producto no disponible actualmente

Por favor, elija una muestra alternativa que sea muy similar.
Version
PCB fixing
With fixing flange
With fixing flange
Coding
Hole coding|Coding with loss of contacts|Shroud coding
Hole coding|Coding with loss of contacts|Shroud coding
Connection type
Motherboard to daughtercard|Mezzanine|PCB to cable
Motherboard to daughtercard|Mezzanine|PCB to cable
Number of contacts
48
32
Termination length
3.7 mm
3.7 mm
Termination method
Wave soldering termination
Wave soldering termination
Contact configuration
Rows z, d and b, positions 2, 4, ... , 30, 32
Rows z and d, positions 2, 4, ... , 30, 32
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F4/I3 acc. to NFF 16-101/102
F4/I3 acc. to NFF 16-101/102
Specifications
IEC 60603-2
IEC 60603-2
Technical characteristics
Insulation resistance
1012 Ω
1012 Ω
Creepage distance
≥ 3 mm
≥ 3 mm
Hot plugging
No
No
Insertion force
≤ 75 N
≤ 50 N
Withdrawal force
≤ 75 N
≤ 50 N
Rated current
‌ 6 A
‌ 6 A
Performance level
2|acc. to IEC 60603-2
2|acc. to IEC 60603-2
Contact rows
3
3
Contact spacing (mating side)
3.81 mm|5.08 mm
3.81 mm|5.08 mm
Mating cycles
≥ 400
≥ 400
Contact spacing (termination side)
2.54 mm|5.08 mm
3.81 mm|5.08 mm
Test voltage Ur.m.s.
1.55 kV (contact-contact)
1.55 kV (contact-contact)
Clearance distance
≥ 1.6 mm
≥ 1.6 mm
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 15 mΩ
≤ 15 mΩ
Identification
Identification
Type F
Type F
Category
Connectors
Connectors
Element
Female connector
Female connector
Description of the contact
Straight
Straight
Series
DIN 41612
DIN 41612
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Colour (insert)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Sn over Ni Termination side
Noble metal over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
13.66 g
12.7 g
GTIN
5713140013872
5713140013414
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Romania
Packaging size
20
20