Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
No disponible |
---|
Version | ||
---|---|---|
Details | Please order special contacts separately. | Please order special contacts separately. |
Locking type | Fixing flange with feed through hole Ø 3.1 mm | Fixing flange with feed through hole Ø 3.1 mm |
Number of special contacts | 2 | 2 |
Number of contacts | 17 | 17 |
Size | D-Sub 3 | D-Sub 3 |
Termination method | Solder cup termination | Solder cup termination |
Number of signal contacts | 15 | 15 |
Gender | Male | Male |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079 | UL 1977 ECBT2.E102079 |
Technical characteristics | ||
Performance level | NM 30 (S4)|1 | 3 |
Mating cycles | ≥ 500 | ≥ 50 |
Test voltage Ur.m.s. | 1 kV | 1 kV |
Rated current | 5 A | 5 A |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Insulation resistance | 5 x 109 Ω | 5 x 109 Ω |
Conductor cross-section [AWG] | AWG 20 | AWG 20 |
Conductor cross-section | 0.5 mm² | 0.5 mm² |
Hot plugging | No | No |
Contact resistance, signal area | 10 mΩ | 10 mΩ |
Identification | ||
Identification | Mixed | Mixed |
Category | Connectors | Connectors |
Element | Connector | Connector |
Description of the contact | Turned|Straight | Turned|Straight |
Series | D-Sub | D-Sub |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled (Polyester)|Shell: steel, tin plated | Thermoplastic resin, glass-fibre filled (Polyester)|Shell: steel, tin plated |
Colour (insert) | Green | Green |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 | ecef7555-f643-4ceb-a337-fc54762297f1 |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Surface (contacts) | Noble metal over Ni | Noble metal over Ni |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440214 D-Sub coupler | 27440214 D-Sub coupler |
Net weight | 9.3 g | 11.64 g |
GTIN | 5713140100787 | 5713140100824 |
ETIM | EC001136 | EC001136 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 50 | 50 |