Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Version | Top entry | Top entry |
Shielding | Shielded | |
Locking type | With short locking screws Thread 4-40 UNC | With short locking screws Thread 4-40 UNC |
Size | D-Sub 2 | D-Sub 2 |
Cable entry | 1x | 1x |
Cable fixing | Cable clamp | Cable clamp |
Separable | Yes | Yes |
2 parts | Yes | Yes |
Number of cable entries | 1 | 1 |
Technical characteristics | ||
Cable diameter | 3.3 ... 8.5 mm | 3.3 ... 8.5 mm |
Degree of protection acc. to IEC 60529 | IP30 | IP30 |
Tightening torque | 0.25 Nm Cable clamp screw|0.25 Nm cover screw|0.4 Nm Locking screw | 0.25 Nm Cable clamp screw|0.25 Nm cover screw|0.4 Nm Locking screw |
Ambient temperature | -20 ... +90 °C | -20 ... +90 °C |
Identification | ||
Description of hood/housing | Cover can be screwed on | Cover can be screwed on |
Type of hood/housing | Shell housing | Shell housing |
Series of hoods/housings | D-Sub | D-Sub |
Category | Hoods/Housings | Hoods/Housings |
Material properties | ||
Width | 40 mm | 40 mm |
Length | 33 mm | 33 mm |
ECHA SCIP number | c3c36a64-4181-41a7-bdc6-2bc2fd6fd011 | c3c36a64-4181-41a7-bdc6-2bc2fd6fd011 |
Surface (hood/housing) | Metallised | |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material (hood/housing) | Thermoplastic | Thermoplastic |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight|6(c): Copper alloy containing up to 4 % lead by weight | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight|6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Height | 15.2 mm | 15.2 mm |
Commercial data | ||
eCl@ss | 27440213 D-Sub hood | 27440213 D-Sub hood |
Net weight | 14 g | 12 g |
GTIN | 5713140090484 | 5713140090491 |
ETIM | EC001133 | EC001133 |
European customs tariff number | 85389099 | 85389099 |
Country of origin | China | China |
Packaging size | 1 | 1 |