har-flexicon 3,81 TTPV-6 BK
Artículo Nº: 14 02 061 5101 000
La imagen es meramente ilustrativa. Consulte la descripción del producto.
har-flexicon 3,81 TTPV-6 BK
Artículo Nº: 14 02 061 5101 000
para ver precios y disponibilidad.
Resumen de características
Detalles del producto
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | PCB terminal block |
Specification | Vertical |
Termination method | Push-in-spring-cage termination |
---|---|
Reflow soldering termination (THR) | |
Connection type | PCB to cable |
Number of contacts | 6 |
Conductor cross-section | 0.14 ... 1.5 mm² Solid |
---|---|
0.14 ... 1.5 mm² Stranded | |
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve | |
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve | |
Conductor cross-section [AWG] | AWG 30 ... AWG 16 |
Contact rows | 1 |
Contact spacing (termination side) | 3.81 mm |
Rated current | 10 A |
Rated voltage | 220 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 15 mΩ |
Stripping length | 9 ... 10 mm |
Limiting temperature | -40 ... +110 °C |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Polyphthalamide (PPA) | |
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
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
UKCA |
Packaging size | 100 |
---|---|
Net weight | 7.14 g |
Country of origin | Italy |
European customs tariff number | 85366990 |
GTIN | 5713140111905 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Anterior
Siguiente