Pre-assembled cables for drive technology
NORD Drivesystems provides complete drive systems from a single source. NORD cooperates with HARTING to provide pre-fabricated pluggable cables for power supplies and controllers, in addition to their drive consisting of gear unit, motor and drive electronics. The result is a genuine system solution that enables facility operators to save 15 to 20 percent of the time required for assembly and commissioning at the construction site.