Han 3A hood HMC
Article No.: 19 20 203 1440
Image is for illustration purposes only. Please refer to product description.
Han 3A hood HMC
Article No.: 19 20 203 1440
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® HMC |
---|---|
Type of hood/housing | Hood |
Category | Hoods/Housings |
Size | 3 A |
---|---|
Version | Top entry |
Cable entry | 1x M20 |
Locking type | Single locking lever |
Field of application | Special hoods and housings for high mating cycles |
Details | Han® 3 A HMC housings shall only be combined with housings from the Han® 3 A HMC portfolio. |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP44 |
IP65 / IP67 with seal screw 09 20 000 9918 | |
Type rating acc. to UL 50 / UL 50E | 12 |
Mating cycles with other HMC components | ≥ 10,000 |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Approvals | DNV GL |
---|
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7037 (dust grey) |
Material (seal) | NBR |
Material (locking) | Steel |
Surface (locking) | Zinc plated |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 64.3 g |
Packaging size | 10 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140170704 |
ETIM | EC000437 |
Previous
Next