M23
M23 circular connectors are used in industrial applications when high power must be transmitted or many signal contacts must be bundled. They are typically used for drives.
Series Highlights
Configurator available: easily create an individual connector for your application
Signals 6-19 poles
Capacity 6 – 9 poles
Hybrid4+4+3+PE poles
Screw locking and bayonet rapid locking system (ComLock)
Filter
Products 190
Relevance
Cable housing
M23 Hood 7-12 mm
Article No.: 09 15 100 0402
Inserts
M23 12 Female -C
Article No.: 09 15 112 3101
Cable housing
M23 Hood 3-7 mm
Article No.: 09 15 100 0401
Inserts
M23 P 5+PE Female -C
Article No.: 09 15 606 3101
Inserts
M23 17 Female -C
Article No.: 09 15 117 3101
Inserts
M23 12 Male -C
Article No.: 09 15 112 3001
Inserts
M23 09 Female -solder (termination)
Article No.: 09 15 109 2702
Inserts
M23 09 Male -solder (termination)
Article No.: 09 15 109 2602
Inserts
M23 12 Female -solder (termination)
Article No.: 09 15 112 2702
Hood
M23 P Hood 7-12 mm
Article No.: 09 15 600 0402
Cable housing
M23 Hood 11-17 mm
Article No.: 09 15 100 0403
Inserts
M23 19 Female -C
Article No.: 09 15 119 3101
Inserts
M23 P 5+PE Male -C
Article No.: 09 15 606 3001
Protection cover
M23 Metal Screw Cover – Chain 70mm
Article No.: 09 15 100 9102
Inserts
M23 06 Male - solder (termination)
Article No.: 09 15 106 2602
Inserts
M23 06 Male-C
Article No.: 09 15 106 3001
Inserts
M23 17 Female -L
Article No.: 09 15 117 2702
Inserts
M23 06 Female -L
Article No.: 09 15 106 2702
Inserts
M23 17 Male -C
Article No.: 09 15 117 3001
Inserts
M23 12 Male -solder (termination)
Article No.: 09 15 112 2602
Inserts
M23 06 Female-C
Article No.: 09 15 106 3101
Cable housing
M23 Hood angled 7-12mm - NO EMC
Article No.: 09 15 100 0601
Inserts
M23 P 4+3+PE Female -C
Article No.: 09 15 608 3101
Inserts
M23 17 Male -L
Article No.: 09 15 117 2602
Cable to cable housing
M23 Hood cable to cable 7-12 mm
Article No.: 09 15 100 0702
Inserts
M23 19 Male -C
Article No.: 09 15 119 3001
Hood
M23 P Hood 11-17 mm
Article No.: 09 15 600 0403
Inserts
M23 P 4+3+PE Male -C
Article No.: 09 15 608 3001
Inserts
M23 17 Male -soldered contact
Article No.: 09 15 117 2603
Cable housing
M23 Hood angled 7 – 12mm
Article No.: 09 15 100 0602
Inserts
M23 07 Female -C
Article No.: 09 15 107 3101
Cable housing
M23 Hood angled 7 – 12mm rotatable
Article No.: 09 15 100 0603
Inserts
M23 09 Female -C
Article No.: 09 15 109 3101
Protection cover
M23 Metal Screw Cover – no Chain
Article No.: 09 15 100 9101
Inserts
M23 09 Male -C
Article No.: 09 15 109 3001
Inserts
M23 12 Female-C CCW
Article No.: 09 15 112 3111
Inserts
M23 19 Female -solder (termination)
Article No.: 09 15 119 2702
Inserts
M23 19 Male -solder (termination)
Article No.: 09 15 119 2602
Protection cover
M23 Metal Screw Cover – Chain 100mm
Article No.: 09 15 100 9103
Inserts
M23 12 Male -solder (termination)CCW
Article No.: 09 15 112 2612
Cable housing
M23 ComLock Hood 7-12 mm
Article No.: 09 15 100 0492
Cable to cable housing
M23 P Hood cable to cable 7-12mm
Article No.: 09 15 600 0702
Cable to cable housing
M23 Hood cable to cable 3-7 mm
Article No.: 09 15 100 0701
Inserts
M23 06 Male -E
Article No.: 09 15 106 2603
Inserts
M23 12 Female-solder(termination)CCW
Article No.: 09 15 112 2712
Protection cover
M23 cover-s met. for HBM,chain 100mm
Article No.: 09 15 600 9102
Inserts
M23 07 Male -C
Article No.: 09 15 107 3001
Hood
M23 P ComLock Hood 11-17 mm
Article No.: 09 15 600 0493
Inserts
M2312 Female -C+PE
Article No.: 09 15 112 3121
Inserts
M23 12 Male -C+PE
Article No.: 09 15 112 3021
Cable housing
M23 ComLock Hood 11-17 mm
Article No.: 09 15 100 0493
Inserts
M23 P 5+3+PE Male-C (A)
Article No.: 09 15 609 3001
Inserts
M23 P Hybrid 4+4+3+PE Female-C
Article No.: 09 15 612 3101
Inserts
M23 P 5+3+PE Female -C (A)
Article No.: 09 15 609 3101
Cable to cable housing
M23 P Hood cable to cable 11-17 mm
Article No.: 09 15 600 0703
Cable to cable housing
M23 Hood cable to cable 11-17 mm
Article No.: 09 15 100 0703
Inserts
M23 P 5+3+PE Female-C (B)
Article No.: 09 15 609 3111
Hood
M23 P ComLock Hood 7-12 mm
Article No.: 09 15 600 0492
Cable housing
M23 ComLock Hood 3-7 mm
Article No.: 09 15 100 0491
Cable assemblies
M23_19P FE,Int-thread,STR PUR cable,5M
Article No.: 21 37 350 0D74 050
Inserts
M23 P 5+3+PE Male-C (B)
Article No.: 09 15 609 3011
Inserts
M23 07 Female -solder (termination)
Article No.: 09 15 107 2702
Inserts
M23 07 Male -solder (termination)
Article No.: 09 15 107 2602
Hood
M23 P Hood angl. 7-12mm rotatable
Article No.: 09 15 600 0603
Inserts
M23 P Hybrid 4+4+3+PE Male-C
Article No.: 09 15 612 3001
Inserts
M23 06 Female -E
Article No.: 09 15 106 2703
Inserts
M23 12 Male -soldered contact
Article No.: 09 15 112 2603
Inserts
M23 12 Male-C CCW
Article No.: 09 15 112 3011
Inserts
M23 12+PE Male -solder (termination)
Article No.: 09 15 112 2622
Protection cover
M23 cover–s met for hood,chain 100mm
Article No.: 09 15 600 9103
Inserts
M23 17 Female -soldered contact
Article No.: 09 15 117 2703
Cable assemblies
M23_19P FE,Int-thread,STR PUR cable,10M
Article No.: 21 37 350 0D74 100
Hood
M23 P ComLock-S Hood 11-17 mm
Article No.: 09 15 600 0483
Hood
M23 P Hood angl. 11-17mm rotatable
Article No.: 09 15 600 0604
Inserts
M23 19 Female -soldered contact
Article No.: 09 15 119 2703
Cable housing
M23 ComLock-S Hood 7-12 mm
Article No.: 09 15 100 0482
Inserts
M23 09 Female -soldered contact
Article No.: 09 15 109 2703
Inserts
M23 12 Female -soldered contact
Article No.: 09 15 112 2703
Inserts
M23 19 Male -soldered contact
Article No.: 09 15 119 2603
Inserts
M23 12+PE Female-solder(termination)
Article No.: 09 15 112 2722
Inserts
M23 09 Male -soldered contact
Article No.: 09 15 109 2603
Cable housing
M23 ComLock-S Hood 11-17 mm
Article No.: 09 15 100 0483
Hood
M23 P ComLock-S Hood 7-12 mm
Article No.: 09 15 600 0482
Cable assemblies
M23_19P FE,Int-thread,STR PVC cable,10M
Article No.: 21 37 350 0D75 100
Cable assemblies
M23_17P FE,Int-thread,STR PUR cable,5M
Article No.: 21 37 350 0F72 050
Cable assemblies
M23_6P FE,int-thread,STR PUR cable,10M
Article No.: 21 37 380 0676 100
Inserts
M23 07 Female -soldered contact
Article No.: 09 15 107 2703
Cable assemblies
M23_19P FE,Int-thread,STR PVC cable,5M
Article No.: 21 37 350 0D75 050
Cable assemblies
M23_6P FE,int-thread,STR PUR cable,5M
Article No.: 21 37 380 0676 050
Cable assemblies
M23_17P FE,Int-thread,STR PVC cable,5M
Article No.: 21 37 350 0F73 050
Cable assemblies
M23_17P FE,Int-thread,STR PUR cable,10M
Article No.: 21 37 350 0F72 100
Inserts
M23 07 Male -soldered contact
Article No.: 09 15 107 2603
Cable assemblies
M23_19P FE,Int-thread,ANG PVC cable,10M
Article No.: 21 37 360 0D75 100
Cable assemblies
M23_19P FE,Int-thread,ANG PVC cable,5M
Article No.: 21 37 360 0D75 050
Cable assemblies
M23_19P MA,Int-thread,STR PUR cable,5M
Article No.: 21 37 330 0D74 050
Cable assemblies
M23_17P FE,Int-thread,ANG PVC cable,10M
Article No.: 21 37 360 0F73 100
Cable assemblies
M23_17P FE,Int-thread,ANG PVC cable,5M
Article No.: 21 37 360 0F73 050
Cable assemblies
M23_17P FE,Int-thread,ANG PUR cable,10M
Article No.: 21 37 360 0F72 100
Cable assemblies
M23_17P FE,Int-thread,ANG PUR cable,5M
Article No.: 21 37 360 0F72 050
Cable assemblies
M23_19P FE,Int-thread,ANG PUR cable,10M
Article No.: 21 37 360 0D74 100
Cable assemblies
M23_19P FE,Int-thread,ANG PUR cable,5M
Article No.: 21 37 360 0D74 050
Cable assemblies
M23_17P FE,Int-thread,STR PVC cable,10M
Article No.: 21 37 350 0F73 100
Cable assemblies
M23_6P MA,ext-thread,STR PUR cable,10M
Article No.: 21 37 370 0676 100
Cable assemblies
M23_6P MA,ext-thread,STR PUR cable,5M
Article No.: 21 37 370 0676 050
Cable housing
M23 ComLock-S Hood 3-7 mm
Article No.: 09 15 100 0481
Crimp contact
M23 female-c 1mm (0,08 - 0,56mm²) Au
Article No.: 09 15 100 6201
Panel feed through housing
M23 HBM front male M20x1,5
Article No.: 09 15 100 0363
Panel feed through housing
M23 HBM back M25
Article No.: 09 15 100 0308
Crimp contact
M23 male-c 1mm (0,14 - 1,00mm²) Au
Article No.: 09 15 100 6102
Crimp contact
M23 female-c 2mm (0,75 - 2,5mm²) Au
Article No.: 09 15 100 6221
Crimp contact
M23 male-c 1mm (0,75 - 1,50mm²) Au
Article No.: 09 15 100 6103
Panel feed through housing
Base M23 HBM frontal 2,7mm
Article No.: 09 15 100 0301
Crimp contact
M23 P fem.-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6291
Crimp contact
M23 P male-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6121
Crimp contact
M23 P female-c 2mm (2,5-4mm²) Au
Article No.: 09 15 600 6222
Crimp contact
M23 P male-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6101
Crimp contact
M23 P female-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6201
Crimp contact
M23 P male-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6191
Crimp contact
M23 P female-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6221
Crimp contact
M23 P male-c 2mm (2,5 – 4mm²) Au
Article No.: 09 15 600 6122
Bulkhead mounted housing
M23 P HBM Front M20x1,5
Article No.: 09 15 600 0303
Panel feed through housing
M23 P Cable to Cable Housing 7-12mm
Article No.: 09 15 600 0310
Bulkhead mounted housing
M23 P HBM Back M25x1,5
Article No.: 09 15 600 0308
Bulkhead mounted housing
M23 P HBMA – rotatable 28x28 3,2mm
Article No.: 09 15 600 0912
Hand crimping tool
M23 Crimping tool for power contacts
Article No.: 09 99 000 0896
Panel feed through housing
M23 P Cable to Cable Housing 11-17mm
Article No.: 09 15 600 0311
Bulkhead mounted housing
M23 P HBMA-rotatable 25x25 2,7mm
Article No.: 09 15 600 0902
Bulkhead mounted housing
M23 P HBM Front M25x1,5
Article No.: 09 15 600 0313
Bulkhead mounted housing
M23 P HBM Front 2,7mm
Article No.: 09 15 600 0301
Bulkhead mounted housing
M23 P HBM Front 3,2mm
Article No.: 09 15 600 0302
Hand crimping tool
M23 Crimping tool for shielding sleeve
Article No.: 09 99 000 0898
Panel feed through housing
M23 HMB angled
Article No.: 09 15 100 0901
Panel feed through housing
M23 HMB angled – rotatable
Article No.: 09 15 100 0902
Locator
M23 locator, Ethernet contact 0.6mm
Article No.: 09 99 000 0961
Cable assemblies
M23_17P MA,Int-thread,STR PVC cable,5M
Article No.: 21 37 330 0F73 050
Cable assemblies
M23_12P MA,Int-thread,STR PUR cable,5M
Article No.: 21 37 330 0C70 050
Cable assemblies
M23_12P FE,Int-thread,STR PUR cable,5M
Article No.: 21 37 350 0C70 050
Cable assemblies
M23_17P MA,Int-thread,ANG PVC cable,5M
Article No.: 21 37 340 0F73 050
Cable assemblies
M23_12P FE,Int-thread,STR PVC cable,5M
Article No.: 21 37 350 0C71 050
Cable assemblies
M23_19P MA,Int-thread,STR PVC cable,5M
Article No.: 21 37 330 0D75 050
Cable assemblies
M23_19P MA,Int-thread,ANG PVC cable,5M
Article No.: 21 37 340 0D75 050
Cable assemblies
M23_12P FE,Int-thread,ANG PVC cable,10M
Article No.: 21 37 360 0C71 100
Cable assemblies
M23_17P MA,Int-thread,ANG PUR cable,10M
Article No.: 21 37 340 0F72 100
Cable assemblies
M23_12P MA,Int-thread,STR PUR cable,10M
Article No.: 21 37 330 0C70 100
Cable assemblies
M23_17P MA,Int-thread,ANG PUR cable,5M
Article No.: 21 37 340 0F72 050
Cable assemblies
M23_17P MA,Int-thread,STR PUR cable,10M
Article No.: 21 37 330 0F72 100
Cable assemblies
M23_19P MA,Int-thread,ANG PVC cable,10M
Article No.: 21 37 340 0D75 100
Cable assemblies
M23_17P MA,Int-thread,STR PVC cable,10M
Article No.: 21 37 330 0F73 100
Cable assemblies
M23_8P FE,int-thread,STR PUR cable,10M
Article No.: 21 37 380 0G78 100
Cable assemblies
M23_12P FE,Int-thread,ANG PUR cable,10M
Article No.: 21 37 360 0C70 100
Cable assemblies
M23_19P MA,Int-thread,STR PVC cable,10M
Article No.: 21 37 330 0D75 100
Cable assemblies
M23_19P MA,Int-thread,ANG PUR cable,10M
Article No.: 21 37 340 0D74 100
Cable assemblies
M23_12P MA,Int-thread,ANG PUR cable,5M
Article No.: 21 37 340 0C70 050
Cable assemblies
M23_17P MA,Int-thread,ANG PVC cable,10M
Article No.: 21 37 340 0F73 100
Cable assemblies
M23_17P MA,Int-thread,STR PUR cable,5M
Article No.: 21 37 330 0F72 050
Cable assemblies
M23_12P MA,Int-thread,STR PVC cable,10M
Article No.: 21 37 330 0C71 100
Cable assemblies
M23_19P MA,Int-thread,STR PUR cable,10M
Article No.: 21 37 330 0D74 100
Cable assemblies
M23_12P MA,Int-thread,ANG PUR cable,10M
Article No.: 21 37 340 0C70 100
Cable assemblies
M23_12P FE,Int-thread,ANG PUR cable,5M
Article No.: 21 37 360 0C70 050
Cable assemblies
M23_12P FE,Int-thread,STR PVC cable,10M
Article No.: 21 37 350 0C71 100
Cable assemblies
M23_12P MA,Int-thread,STR PVC cable,5M
Article No.: 21 37 330 0C71 050
Cable assemblies
M23_8P FE,int-thread,STR PUR cable,5M
Article No.: 21 37 380 0G78 050
Cable assemblies
M23_12P FE,Int-thread,STR PUR cable,10M
Article No.: 21 37 350 0C70 100
Cable assemblies
M23_12P MA,Int-thread,ANG PVC cable,10M
Article No.: 21 37 340 0C71 100
Cable assemblies
M23_12P FE,Int-thread,ANG PVC cable,5M
Article No.: 21 37 360 0C71 050
Cable assemblies
M23_19P MA,Int-thread,ANG PUR cable,5M
Article No.: 21 37 340 0D74 050
Cable assemblies
M23_12P MA,Int-thread,ANG PVC cable,5M
Article No.: 21 37 340 0C71 050
Hand crimping tool
M23 crimping tool for signal contact
Article No.: 09 99 000 0890
Cable to cable housing
M23 Cable to cable housing 11-17 mm
Article No.: 09 15 100 0311
Crimp contact
M23 female-c 1,5mm (0,14-0,56mm²) Au
Article No.: 09 15 100 6211
Panel feed through housing
M23 HBM back 2,7mm
Article No.: 09 15 100 0307
Panel feed through housing
M23 HBM front male Pg13,5
Article No.: 09 15 100 0364
Panel feed through housing
M23 HBM front female Pg13,5
Article No.: 09 15 100 0374
Cable to cable housing
M23 Cable to cable housing 7-12 mm
Article No.: 09 15 100 0310
Crimp contact
M23 male-c 1mm (0,08 - 0,56mm²) Au
Article No.: 09 15 100 6101
Crimp contact
M23 female-c 1mm (0,34 - 1,00mm²) Au
Article No.: 09 15 100 6202
Cable to cable housing
M23 Cable to cable housing 3-7 mm
Article No.: 09 15 100 0309
Crimp contact
M23 female-c 1mm (0,75 - 1,50mm²) Au
Article No.: 09 15 100 6203
Panel feed through housing
M23 HBM back M3
Article No.: 09 15 100 0306
Panel feed through housing
M23 HBM back M2,5
Article No.: 09 15 100 0305
Panel feed through housing
M23 HBM front female M20x1,5
Article No.: 09 15 100 0373
Crimp contact
M23 male-c 2mm (0,75 - 2,5mm²) Au
Article No.: 09 15 100 6121
Crimp contact
M23 female-c 1,5mm (0,56-1,00mm²) Au
Article No.: 09 15 100 6212
Panel feed through housing
M23 HBM front 3,2mm
Article No.: 09 15 100 0302
Crimp contact
M23 male-c 1,5mm (0,14-1,00mm²) Au
Article No.: 09 15 100 6111
Snap ring
Plastic snap ring - Male
Article No.: 09 15 100 9301
Snap ring
Plastic snap ring - Female
Article No.: 09 15 100 9302
Crimp contact
M23 P male-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6102
Crimp contact
M23 P female-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6202
Hood
M23 P Hood 3-7 mm
Article No.: 09 15 600 0401
190 (of 190)