M23_8P FE,int-thread,STR PUR cable,10M
Article No.: 21 37 380 0G78 100
Image is for illustration purposes only. Please refer to product description.
M23_8P FE,int-thread,STR PUR cable,10M
Article No.: 21 37 380 0G78 100
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M23 |
Identification | Hybrid |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M23 |
Male Straight | |
Type of cable | Copper cable (round) |
Features | Flame retardancy |
Oil and UV resistant | |
Highly EMC resistant |
Cable length | 10 m |
---|---|
Number of cores | 8 |
Core structure | 4x AWG 16 + 4x AWG 19 |
Previous
Next