M23_19P MA,Int-thread,STR PVC cable,5M
Article No.: 21 37 330 0D75 050
Image is for illustration purposes only. Please refer to product description.
M23_19P MA,Int-thread,STR PVC cable,5M
Article No.: 21 37 330 0D75 050
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M23 |
Male Straight | |
Type of cable | Copper cable (round) |
Features | Flame retardancy |
Oil and UV resistant | |
Highly EMC resistant |
Cable length | 5 m |
---|---|
Number of cores | 19 |
Core structure | 3x AWG 18 + 16x AWG 22 |
Previous
Next