M23 06 Female-C
Article No.: 09 15 106 3101
Image is for illustration purposes only. Please refer to product description.
M23 06 Female-C
Article No.: 09 15 106 3101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Element | Inserts |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 6 |
Details | Please order crimp contacts separately. |
6x 2 mm |
Conductor cross-section | 0.75 ... 2.5 mm² |
---|---|
Rated current | ‌ 20 A |
Rated voltage | 300 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | White |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
UL / CSA |
---|
Packaging size | 5 |
---|---|
Net weight | 3.49 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140187030 |
ETIM | EC003557 |
eCl@ss | 27440223 Contact insert for circular connectors |
Previous
Next