Product category:
Operator interfaces

Accessories

Filter

Products 52

Blind plate
Blind plate

Blind plate

Article No.: 39 50 000 0890

Free space for self assembly of connectors or switches: 45 x 75 mm

plate (USB; RJ45; SUB-D25)
Blind plate

plate (USB; RJ45; SUB-D25)

Article No.: 39 50 000 0851

With perforated cut-outs for gender changer RJ45, USB and D-Sub 3

Identification stripes
Identification strip

Identification stripes

Article No.: 39 50 000 0900

20 pieces per frame

har-port PFT for HIFF inserts white
Panel feed through housing

har-port PFT for HIFF inserts white

Article No.: 09 45 452 0003

for all HIFF compatible modules

har-port protection cover IP65/67 black
Protection cover

har-port protection cover IP65/67 black

Article No.: 09 45 502 0000

ThermoplasticDegree of protection: IP65, IP67

har-port PFT for HIFF inserts silver
Panel feed through housing

har-port PFT for HIFF inserts silver

Article No.: 09 45 452 0000

for all HIFF compatible modules

har-port sealing cover
Seal cover

har-port sealing cover

Article No.: 09 45 502 0001

har-port protection cover metal IP65/67
Protection cover

har-port protection cover metal IP65/67

Article No.: 09 45 502 0006

MetalDegree of protection: IP65, IP67, IP69 / IPX9K acc. to ISO 20653

har-port PFT for HIFF inserts black
Panel feed through housing

har-port PFT for HIFF inserts black

Article No.: 09 45 452 0001

for all HIFF compatible modules

har-port label
Identification strip

har-port label

Article No.: 09 45 502 0003

for label holder 09 45 502 0002

har-port protection cover IP65/67 trans.
Protection cover

har-port protection cover IP65/67 trans.

Article No.: 09 45 502 0005

ThermoplasticDegree of protection: IP65, IP67

har-port sealing cover IP65/67 black
Protection cover

har-port sealing cover IP65/67 black

Article No.: 09 45 502 0008

ThermoplasticDegree of protection: IP65, IP67

har-port label holder
Label holder

har-port label holder

Article No.: 09 45 502 0002

for label 09 45 502 0003

har-port cover IP65/67
Dummy plugs

har-port cover IP65/67

Article No.: 09 45 502 0004

har-port PFT for HIFF inserts INOX
Panel feed through housing

har-port PFT for HIFF inserts INOX

Article No.: 09 45 452 0002

for all HIFF compatible modulesStainless steel

New
Identification strip

Label 24mm Arrow

Article No.: 09 45 453 2701

With markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 30.5 mm

New
Identification strip

Label 24mm Power ON/OFF, Stand-by

Article No.: 09 45 453 2700

With markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 30.5 mm

New
Identification strip

Label 18mm Power ON/OFF, Stand-by

Article No.: 09 45 453 1700

With markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 22.3 mm

New
Identification strip

Label 18mm Arrow

Article No.: 09 45 453 1701

With markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 22.3 mm

Module holder 3 Contact Blocks
New
Module holder

Module holder 3 Contact Blocks

Article No.: 09 45 453 0500

for 3 contact blocksBlack

Module holder 5 Contact Blocks
New
Module holder

Module holder 5 Contact Blocks

Article No.: 09 45 453 0501

for 5 contact blocksBlack

Contact Block SM 1NC (+1NO)
New
Contact block

Contact Block SM 1NC (+1NO)

Article No.: 09 45 453 0300

Self-monitoring emergency stopScrew terminationRed, Brown

Contact Block 1NO
New
Contact block

Contact Block 1NO

Article No.: 09 45 453 0201

Closer, with a weaker return springScrew terminationGreen

Contact Block 1NO
New
Contact block

Contact Block 1NO

Article No.: 09 45 453 0200

Closer, StandardScrew terminationGreen

Contact Block LED 24V Module
New
Contact block

Contact Block LED 24V Module

Article No.: 09 45 453 0400

LED (24 V)Screw terminationWhite

Contact Block 1NC
New
Contact block

Contact Block 1NC

Article No.: 09 45 453 0100

Opener, StandardScrew terminationRed

Contact Block 1NC
New
Contact block

Contact Block 1NC

Article No.: 09 45 453 0101

Opener, with a weaker return springScrew terminationRed

Button cap red
New
Button cap

Button cap red

Article No.: 09 45 453 2604

Flat assemblyRedDiameter of the mounting hole: 30.5 mm

Contact Block LED 230V Module
New
Contact block

Contact Block LED 230V Module

Article No.: 09 45 453 0401

LED (230 V)Screw terminationWhite

Button cap transparent
New
Button cap

Button cap transparent

Article No.: 09 45 453 2603

Flat assemblyTransparentDiameter of the mounting hole: 30.5 mm

Button cap green
New
Button cap

Button cap green

Article No.: 09 45 453 2602

Flat assemblyGreenDiameter of the mounting hole: 30.5 mm

Button cap yellow
New
Button cap

Button cap yellow

Article No.: 09 45 453 2601

Flat assemblyYellowDiameter of the mounting hole: 30.5 mm

Button cap blue
New
Button cap

Button cap blue

Article No.: 09 45 453 2600

Flat assemblyBlueDiameter of the mounting hole: 30.5 mm

Calotte transparent
New
Calotte

Calotte transparent

Article No.: 09 45 453 2609

TransparentDiameter of the mounting hole: 30.5 mm

Calotte green
New
Calotte

Calotte green

Article No.: 09 45 453 2608

GreenDiameter of the mounting hole: 30.5 mm

Calotte yellow
New
Calotte

Calotte yellow

Article No.: 09 45 453 2607

YellowDiameter of the mounting hole: 30.5 mm

Calotte blue
New
Calotte

Calotte blue

Article No.: 09 45 453 2606

BlueDiameter of the mounting hole: 30.5 mm

Calotte red
New
Calotte

Calotte red

Article No.: 09 45 453 1610

RedDiameter of the mounting hole: 22.3 mm

Calotte transparent
New
Calotte

Calotte transparent

Article No.: 09 45 453 1609

TransparentDiameter of the mounting hole: 22.3 mm

Calotte green
New
Calotte

Calotte green

Article No.: 09 45 453 1608

GreenDiameter of the mounting hole: 22.3 mm

Calotte yellow
New
Calotte

Calotte yellow

Article No.: 09 45 453 1607

YellowDiameter of the mounting hole: 22.3 mm

Calotte blue
New
Calotte

Calotte blue

Article No.: 09 45 453 1606

BlueDiameter of the mounting hole: 22.3 mm

Button cap red
New
Button cap

Button cap red

Article No.: 09 45 453 1604

Flat assemblyRedDiameter of the mounting hole: 22.3 mm

Button cap transparent
New
Button cap

Button cap transparent

Article No.: 09 45 453 1603

Flat assemblyTransparentDiameter of the mounting hole: 22.3 mm

Button cap green
New
Button cap

Button cap green

Article No.: 09 45 453 1602

Flat assemblyGreenDiameter of the mounting hole: 22.3 mm

Button cap yellow
New
Button cap

Button cap yellow

Article No.: 09 45 453 1601

Flat assemblyYellowDiameter of the mounting hole: 22.3 mm

Calotte red
New
Calotte

Calotte red

Article No.: 09 45 453 2610

RedDiameter of the mounting hole: 30.5 mm

Button cap blue
New
Button cap

Button cap blue

Article No.: 09 45 453 1600

Flat assemblyBlueDiameter of the mounting hole: 22.3 mm

Designation label unprinted
New
Identification strip

Designation label unprinted

Article No.: 09 45 453 2605

Without markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 30.5 mm

Designation label unprinted
New
Identification strip

Designation label unprinted

Article No.: 09 45 453 1605

Without markingPolyethylene terephthalate (PET)WhiteDiameter of the mounting hole: 22.3 mm

Adapter ring 22,3mm to 30,5mm
New
Adapter ring

Adapter ring 22,3mm to 30,5mm

Article No.: 09 45 453 2611

silverAdapter for: 22.3 mmDiameter of the mounting hole: 30.5 mm

DUAL USB Charger Dust Cap
New
Protection cover

DUAL USB Charger Dust Cap

Article No.: 61 06 000 3247 00

TPE

52 (of 52)