Designation label unprinted
Article No.: 09 45 453 1605
Image is for illustration purposes only. Please refer to product description.
Designation label unprinted
Article No.: 09 45 453 1605
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Operator interfaces |
---|---|
Type of accessory | Identification strip |
Description of the accessory | Without marking |
Diameter of the mounting hole | 22.3 mm |
---|
Outer diameter | 18 mm |
---|
Material (accessories) | Polyethylene terephthalate (PET) |
---|---|
Colour (accessories) | White |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 5 |
---|---|
Country of origin | Germany |
GTIN | 5713140475632 |
ETIM | EC000624 |
eCl@ss | 27371225 Identification plate for command devices |
Previous
Next