Label 18mm Power ON/OFF, Stand-by
Article No.: 09 45 453 1700
Image is for illustration purposes only. Please refer to product description.
Label 18mm Power ON/OFF, Stand-by
Article No.: 09 45 453 1700
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
This product is available upon request.
Please contact your local distribution partner.
Product Details
Category | Operator interfaces |
---|---|
Type of accessory | Identification strip |
Description of the accessory | With marking |
Symbol | Power ON/OFF |
---|---|
Stand-by | |
Diameter of the mounting hole | 22.3 mm |
Outer diameter | 18 mm |
---|
Material (accessories) | Polyethylene terephthalate (PET) |
---|---|
Colour (accessories) | White |
Packaging size | 5 |
---|---|
Country of origin | Germany |
European customs tariff number | 48211090 |
GTIN | 5713140324664 |
ETIM | EC000624 |
eCl@ss | 27371225 Identification plate for command devices |
Previous
Next