T1 Ind. PCB for Fluke test adapter set

Artículo Nº: 20 82 999 2810


Nuevo
NuevoTest adapter set

T1 Ind. PCB for Fluke test adapter set

Artículo Nº: 20 82 999 2810

para ver precios y disponibilidad.

0

Resumen de características

Test adapter set

Detalles del producto


Category Accessories
Series HARTING T1 Industrial
Type of accessory Test adapter set
Features Compatible to FLUKE Networks DSX Cable-Analyzer
Limiting temperature +10 ... +40 °C
Mating cycles ≥ 5,000
Degree of protection acc. to IEC 60529 IP20
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
California Proposition 65 substances Not contained
Specifications IEC 63171-6
Packaging size 1
Net weight 45 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140282520
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Anterior
Siguiente