Han® S-HBM w. MC red busbar-UP

Artículo Nº: 09 93 001 0324


Nuevo
NuevoBulkhead mounted housing

Han® S-HBM w. MC red busbar-UP

Artículo Nº: 09 93 001 0324

para ver precios y disponibilidad.

0

Resumen de características

Bulkhead mounted housing incl. male contact with busbar termination, With unlocking protection Single locking lever Material (hood/housing): Polyamide (PA) RAL 3001 (signal red)

Detalles del producto


Category Hoods/Housings
Series Han® S
Identification Han® S 200
Type of hood/housing Bulkhead mounted housing
Description of hood/housing incl. male contact with busbar termination
With unlocking protection
Number of contacts 1
Locking type Single locking lever
Field of application Energy Storage Systems
Rated current ‌ 200 A
Rated voltage 1,500 V
Rated impulse voltage 8 kV
Pollution degree 2
Insulation resistance >108 Ω
Contact resistance ≤ 0.3 mΩ
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP40 mated condition
IP20 unmated condition (1500 V DC; 1000 V AC)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) RAL 3001 (signal red)
Material flammability class acc. to UL 94 V-0
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
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
EN 45545-2 Fire protection on railway vehicles
IEC 61984
UL 1973
UL 4128
UL 9540
UL 1977
Approvals CE
Packaging size 1
Net weight 50.013 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140183896
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Anterior
Siguiente